What are you looking for?
Description:
The 2023 Firmware exists to support a component change in the PXIe Chassis Family.
The “Chassis Firmware Version 2023 Standard Triggers” offers the same capability as the “Version 2017 Chassis Firmware”.
The “Chassis Firmware Version 2023 Enhanced Triggers” offers the same capability as the “Version 2018 Chassis Firmware”.
Please see the PXIe Chassis Firmware Update Guide for more details.
Notes:
• The 2019 and 2023 firmware works for both Power Supply hardware versions 1 and 2, however 2017 and 2018 firmware work only on Power Supply hardware version 1. Please refer to the PXIe Chassis Family Firmware Guide for detail.
• Version 2018, 2019, and 2023 Chassis Firmware only works with PXIe Chassis Family Driver version 1.7.82.1 or above.
• Version 2017 Chassis Firmware works with any version of the PXIe Chassis Family Driver.
• To upgrade from version 2017 to version 2018/2019 Chassis Firmware, PXIe Chassis Family Driver version 1.7.82.1 or above must be used to perform the upgrade.
• To downgrade from version 2018/2019 to version 2017 Chassis Firmware, PXIe Chassis Family Driver version 1.7.82.1 or above must be used to perform the downgrade.
ダウンロード方法
- Click on the download button and save the zip file
インストール方法
- See the PXIe Chassis Family Firmware Guide.
ライセンス
- Does Not Require a License
説明資料
Installs on: PC
OS
- Windows 7
- WES 7
- Windows 8.1
- Windows 10
- Windows 11 64-bit
前提知識
対象測定器
- M9019A