What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
ダウンロード方法
Click the download button and save the file to a temporary directory on your oscilloscope.
インストール方法
On the oscilloscope, right-click the downloaded file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions.
ライセンス
- Does Not Require a License
説明資料
Installs on: Instrument
OS
- Windows 7
- Windows 10
前提知識
- Information Not Available
対象測定器
- Infiniium 9000 Series, S-Series, 90000 X-Series, V-Series, and Z-Series oscilloscopes with the Microsoft Windows Embedded Standard (Windows 10, Windows 7) operating system. The Infiniium 90000A Series supports the Windows 7 operating system only.