ダウンロード方法

  • Click the download button, select file and save.

インストール方法

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See Firmware Update Instructions for installation process.

ライセンス

  • Does Not Require a License

Hash values are provided for validating the download.  After downloading the .zip file and extracting the FFox_A.13.55.ffp file, you can use the certutil.exe Windows utility to check the hash values.  For example:  certutil.exe -hashfile FFox_A.13.55.ffp md5

The Hash values are as follows:

SHA256: 4ab020308ddf5d2a6f3290f7c88b216648aa8398b841442b84e1e0446ed1f2a4

SHA1:   40296f6a6e8116ac3b949acd2450e80c31633f18

 

MD5:    5d14aae712e638df21dc88b91509b47a

 

Installs on: Instrument

前提知識

  • Information Not Available

対象測定器

  • N991xA, N992xA, N993xA, N995xA, N996xA, N991xB, N993xxB, N995xB, N996xB, N991xC, N993xC analyzers with CPU2.