ダウンロード方法

  • Click the download button, select file and save.

インストール方法

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See Firmware Update Instructions for installation process.

ライセンス

  • Does Not Require a License

Hash values are provided for validating the download.  After downloading the .zip file and extracting the FFox_A.13.28.ffp file, you can use the certutil.exe Windows utility to check the hash values.  For example:  certutil.exe -hashfile FFox_A.13.28.ffp md5

The Hash values are as follows:

SHA256: a7a17fb54e758f3f947794d031696cbf9076c74fe09bd5873ffee905982c5b6d

SHA1:   fed2ee2628f56fafc97a5ca8d09c3a05939d9a3b

MD5:    e4ce4d7431090874fb6c4dd6f4f25c81

Installs on: Instrument

前提知識

  • Information Not Available

対象測定器

  • N991xA, N992xA, N993xA, N995xA, N996xA, N991xB, N993xxB, N995xB, N996xB, N991xC, N993xC analyzers with CPU2.