ダウンロード方法

  • Click the download button, select file and save.

インストール方法

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See Firmware Update Instructions for installation process.

ライセンス

  • Does Not Require a License

Hash values are provided for validating the download.  After downloading the .zip file and extracting the FFox_A.13.26.ffp file, you can use the certutil.exe Windows utility to check the hash values.  For example:  certutil.exe -hashfile FFox_A.13.26.ffp md5

The hash values are as follows:
SHA256: fe3421c29dbb21edb6402d7e541cc90a0bd03ea648e5683eefe853b8dd834e13
SHA1:   14aef24b68efaa54ef15ce6e67a2741370bb2a7a
MD5:    f0fbc8a54188ec3ac2b146912c313fcb

 

Installs on: Instrument

前提知識

  • Information Not Available

対象測定器

  • N991xA, N992xA, N993xA, N995xA, N996xA, N991xB, N993xxB, N995xB, N996xB, N991xC, N993xC analyzers with CPU2.