ダウンロード方法

  • Click the download button, select file and save.

インストール方法

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See Firmware Update Instructions for installation process.

ライセンス

  • Does Not Require a License

Hash values are provided for validating the download.  After downloading the .zip file and extracting the FFox_A.13.25.ffp file, you can use the certutil.exe Windows utility to check the hash values.  For example:  certutil.exe -hashfile FFox_A.13.25.ffp md5

The hash values are as follows:
SHA256:  45be87ce47be02304b2537efcb556787d4a8710c8cc884d220cf5283cdaa9a1c
SHA1: 7c6bf23618a49e7dd2d5882fab4dcd4a45dfe896
md5:  cf311a702ea535667c340832f3a28b4c

Installs on: Instrument

前提知識

  • Information Not Available

対象測定器

  • N991xA, N992xA, N993xA, N995xA, N996xA, N991xB, N993xxB, N995xB, N996xB, N991xC, N993xC analyzers with CPU2.