ダウンロード方法

  1. Make sure that the STMicroelectronics DfuSe application is installed.
  2. Click the Download button.
  3. Save the file to your computer and note the directory where the file is saved.
  4. Unzip the file to access the firmware files.

インストール方法

  • Follow steps 4 to 12 in the “Updating Firmware” section in the “Service and Maintenance” chapter of the Keysight AC6800B User’s Guide

ライセンス

  • Does Not Require a License

Installs on: Instrument

OS

  • Windows 7
  • Windows XP

前提知識

対象測定器

  • AC6801B, AC6802B, AC6803B, AC6804B