Support for Windows 11 added for IO Libraries Suite, Command Expert and BenchVue classic and PathWave BenchVue applications.

Updated .NET Framework requirement in Command Expert 2023 from version 3.5 to version 4.5.2

Internet connectivity is required for the BenchVue Complete Control Collection (CCC) installer included in this download as it is a web-based installer.

Visit the BenchVue Complete Control Collection (CCC) download page to obtain the 4.8 GB offline installer or use the Keysight Instrument Control Bundle DVD (.iso). 

 

 

ダウンロード方法

  1. Click the download button
  2. Select the executable
  3. Save to your computer

インストール方法

  • Run the downloaded installer with Administrator privileges

ライセンス

  • In general: No cost, Perpetual, Floating (unlimited copies) license (no activation required)
  • Advanced features in BenchVue Classic applications and PathWave BenchVue applications have additional licensing requirements. Refer to each application's documentation and download page.

Installs on: PC

OS

  • Windows 11
  • Windows 10

前提知識

 

  • Internet connectivity to connect to BenchVue file servers