キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2024-12-04 9.6 SP4 IxChariot 9.6 SP4 updated its underlying Linux distribution to Debian.
リリース バージョン
2024-12-04 9.6 SP4
Version Description
IxChariot 9.6 SP4 updated its underlying Linux distribution to Debian.
Upgrade from previous IxChariot 9.x versionsIxChariot 9.6 SP4 updated its underlying Linux distribution to Debian.An in-place upgrade is not possible, and it is necessary to deploy a new IxChariot Server instanceand move the data from the old server.Please refer to the Release Notes or the User Guide for details.Amazon Cloud (AWS)To deploy the IxChariot Server and optionally Endpoints in AWS, please use ourCloudFormation template.For details, refer to theAWS Deployment Guide.EndpointsTo download our endpoints, visit theEndpoint Library.

ダウンロード

OVA format

QCOW2 format

Ixia Performance Endpoints

ダウンロード

IxChariot Console

IxChariot SDK

IxChariot Viewer

Ixia License Server 5.50 (Windows) Complete Install

SHOW MORE