ダウンロード方法

  • Click “Download”. No licensing is required to download the application.

インストール方法

  • After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
  • The application includes demo waveforms that can be used for product evaluation without any licensing.
  • To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 11

前提知識

  • Information Not Available

対象測定器

  • See Product Details