NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic  
 
System Requirements
 
Computer Operating System
  • Windows 10 64-bit, Version 1809 or later 
Computer Hardware

Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 
Display Resolution
  • 1920x1080 recommended 
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

 

ダウンロード方法

  1. Click the Download button
  2. Save or run the installer

インストール方法

  • Double-click on downloaded software file to run the installer

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 10

対象測定器

  • 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A