Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Genesys 2006.04 Product Release
Highlights
What's New in Genesys Release 2006.04
In addition to serious performance improvements in the simulators, Genesys Release 2006.04 offers:
Totally New
- Compact Data Format - files can be saved in XML compatible Compact Data Format at about half the size of 2005.11 and four times the speed. This format is not compatible with 2005.11
- Equations - adds support for vectors of strings, adds using function
- Libraries - a new docking Library Selector for all Genesys objects, ability to load multiple libraries and library types from one dialog, encryption support
- Licensing - support for ADS network license servers and keys
- Models - new S Parameter files for Hittite, new Nonlinear models for Linear Technologies and On Semiconductor, new Intermod Table Mixer library
Monte Carlo Analysis with savable and comparable results - WhatIF - adds support for intermod table mixers
Yield Analysis with root cause display, Yield Optimization
Improved
- Annotation - support for arcs and polygons
- Datasets - ability to import data from a text file, two column complex display
- Documentation - Element Help is now available, general documentation was improved and enhanced
- Empower - general improvements including better DC interpolation, improved interface to analyses
- Equations - improved error results for parse errors
- Examples - numerous new and improved examples
- Graphs - new graph selectable yield transparency and removable spectral connecting lines. Noise and gain circles. Some performance improvements
- HARBEC - added node and branch reduction, better defaults, some improvements to convergence algorithms
- Optimization - improved graphic display, show best result, improved Minimax calculation, repaired flatten
- Schematics - fit to page and fit page, improved UI
- Scripting - some new verbs added to support complex script programs
- SPECTRASYS - Level diagrams can zoom, basic mixer supports LO harmonics, support for algebraic filters, new white Noise source, new SData hybrid linear-nonlinear models, level diagram symbols are clickable, designators and part numbers are stored in the dataset, InstaTables now show the designators, mixers have new reverse isolation parameters
- Status Dialog - Now allows moving and updating of graphs and datasets while running, less screen room
- Tables - two column complex display, Copy to Notes command for print/export
- Tuning - Includes ability to recalculate autocalculating analyses and checkpoint visible graphs
- Workspace Migration - improvements to translation of: models (some), optimizations, sweeps, substrates
Looking for another version? View other Genesys Product Versions.