PathWave WaferPro 2023 Update 0.1 introduces a new distribution that exclusively uses pure Python, version 3.8.5 and various bug fixes.

For more details please refer to Release Notes. 

WaferPro 2023 Update 0.1
Platform Filename Downloads Size MD5SUM
Linux 64-bit waferpro_2023_update0.1_linux_x64.tar Download 1,159,641,169.9 bytes (1.08 GB) b360db86717dd19769cbdb079c04bdc3 
Windows 64-bit waferpro_2023_update0.1_win_x64.exe Download 875,560,960 bytes (835 MB) 1767c84be1d7c8103c0040a79f468804

Note: PathWave WaferPro 2023 Update 0.1 is a full installer. If you have already installed PathWave WaferPro 2023 on Windows platform, you would need to uninstall it before installing PathWave WaferPro 2023 Update 0.1.

Documentation

Return to the PathWave WaferPro (WaferPro Express) Software downloads page.