Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Device Modeling 2023 Update 0.1
PathWave Device Modeling (IC-CAP) 2023 Update 0.1 includes Model Generator UI improvements and Scaling Tool Import/Export, HSPICE LSYNC support for inputs of type V/I, and bug fixes.
For more details, please refer to Release Notes.
Platform | Filename | Downloads | Size | MD5SUM |
---|---|---|---|---|
Linux 64-bit | iccap_2023_update0.1_linux_x64.tar | Download | 1,717,986,918.4 bytes (1.6 GB) | c9cb16eed5404e6027da11796ced7aeb |
Windows 64-bit | iccap_2023_update0.1_win_x64.exe | Download | 1,395,864,371.2 bytes (1.3 GB) | 461e966d8b6c5a806ba1394425d35012 |
Note: PathWave Device Modeling (IC-CAP) 2023 Update 0.1 is a full installer. If you have already installed PathWave Device Modeling (IC-CAP) 2023 on the Windows platform, you need to uninstall it before installing PathWave Device Modeling (IC-CAP) 2023 Update 0.1.
Product Documentation
Return to the PathWave Device Modeling (IC-CAP) Software downloads page.