PathWave Advanced Design System (ADS) 2024 Update 2.1 addresses 13 items (bugs/tasks/stories) in the following areas:

Design Editing, Design & Technology Management, Power Electronics, CircuitSim-HSD, DRC & LVS, RFPro

For more details, please refer to Release Notes. 

ADS 2024 Update 2.1
Platform Filename Downloads Size md5sum
Linux 64-bit ads_2024_update2_1_linux_x64.tar
Download

 4,834,918,400 bytes (4.50 GB)

 9a6d92d925698c931843391806168351

Windows 64-bit ads_2024_update2_1_win_x64.exe Download  3,659,122,992 bytes (3.40 GB)  b6d2667eb690072706cf990edc95a1c4 

Note: ADS 2024 Update 2.1 is the first minor update release of the ADS 2024 Update 2.0 release. You can install and run it on the same machine with ADS 2024 Update 2.0.

Documentation

How to Install

Supporting Documentation

Prerequisites

Return to the PathWave Advanced Design System (ADS) Software downloads page.