PathWave Advanced Design System (ADS) 2024 Update 1.2 addresses 4 items (bugs/tasks/stories) in the following areas:

EM Simulation

For more details, please refer to Release Notes. 

ADS 2024 Update 1.2
Platform Filename Downloads Size md5sum
Linux 64-bit ads_2024_update1_2_linux_x64.tar
Download

 4,413,078,897 bytes (4.11 GB)

5d424dfb8f4334a2d47d968d7fa33984

Windows 64-bit ads_2024_update1_2_win_x64.exe Download  3,607,772,529 bytes (3.36 GB) 2396d1730ed54491fb009da7372fd530 

Note: ADS 2024 Update 1.2 is the second minor update release of the ADS 2024 Update 1.0 release. You can install and run it on the same machine with ADS 2024 Update 1.0.

Documentation

How to Install

Supporting Documentation

Prerequisites

Return to the PathWave Advanced Design System (ADS) Software downloads page.