PathWave Advanced Design System (ADS) 2024 Update 1.1 addresses 22 items (bugs/tasks/stories) in the following areas:

Circuit Simulation, Data Display, Design Cloud, EM Simulation, HSD

For more details, please refer to Release Notes. 

ADS 2024 Update 1.1
Platform Filename Downloads Size md5sum
Linux 64-bit ads_2024_update1_1_linux_x64.tar
Download

 4,022,378,496 bytes (3.74 GB)

d14a8dda986898793b9b913a4f609027

Windows 64-bit ads_2024_update1_1_win_x64.exe Download  3,620,548,608 bytes (3.37 GB) c8c7e5af20a0f3e9f7343001d1ca296e 

Note: ADS 2024 Update 1.1 is the first minor update release of the ADS 2024 Update 1.0 release. You can install and run it on the same machine with ADS 2024 Update 1.0.

Documentation

How to Install

Supporting Documentation

Prerequisites

Return to the PathWave Advanced Design System (ADS) Software downloads page.