EV & EVSE Charging Test for Interoperability & Conformance

デモ

In this video, Keysight shows the Scienlab Charging Discovery System (CDS) family of solutions, which consists of the Portable, EMC and High-Power Series. Users can test charging interfaces of EV and EVSE during high-power charging up to 900 kW as well as in EMC-sensitive environments. Our solutions allow to perform all necessary conformance and interoperability tests according to worldwide charging standards.