The U3020AY03 Local Converter coverts the electrical PNA-X REF, TEST and SRC signalsto optical signals (E/O). The Y03 must be connected to a U3020AY04 Remote Microwave Optical Module with three fiber optic cables to allow the user to extend remote measurement capability to 1,000 meters (3,280 ft).