eBooks
Multiple-input multiple-output (MIMO) technology is fundamental to modern wireless communications, enabling higher data rates, improved reliability, greater coverage, interference management, and increased user capacity through the spatial dimension of the radio channel. This eBook provides engineers, researchers, and technical decision-makers with a practical introduction to MIMO fundamentals, measurement methods, design challenges, applications, and test solutions across the wireless development lifecycle.
The eBook begins by explaining the core principles of MIMO, including spatial diversity, spatial multiplexing, beamforming, and massive MIMO. Spatial diversity improves link robustness by transmitting related information across paths that fade differently. Spatial multiplexing increases spectral efficiency by transmitting independent data streams simultaneously when the radio channel provides sufficient spatial separation. Beamforming uses controlled amplitude and phase relationships across antenna elements to direct energy toward intended users, improve signal-to-noise ratio, and suppress interference. Massive MIMO extends these concepts to large antenna arrays, enabling multi-user MIMO, spatial reuse, and precise beam control while introducing new requirements for synchronization, calibration, channel coherence, and scalable testing.
The document traces the evolution of MIMO from 1990s capacity research and BLAST architectures through Wi-Fi, LTE, LTE-Advanced, 5G New Radio, Wi-Fi 7, 5G-Advanced, non-terrestrial networks, and emerging 6G research. It explains how 5G has shifted wireless systems toward beam-based operation and how active antenna arrays make over-the-air testing increasingly important, particularly at millimeter-wave frequencies. Future MIMO research areas include distributed and cell-free MIMO, sub-terahertz communications, intelligent surfaces, integrated sensing and communications, and AI-assisted optimization.
Engineers also receive practical guidance on major MIMO design and validation challenges. Topics include channel characterization, antenna correlation, beamforming verification, phase coherence, synchronization, wideband array scalability, and high-frequency testing. The eBook compares conducted and over-the-air methods and explains why many development workflows require both: conducted measurements enable rapid RF-chain fault isolation, while OTA measurements validate the complete active antenna system, including antenna coupling, beam patterns, package effects, and radiated modulation quality.
MIMO measurement fundamentals cover S-parameters, multiport characterization, channel sounding, channel matrices, singular values, condition number, error vector magnitude (EVM), RF signal generation and analysis, phase coherency, multi-channel synchronization, and calibration to the device-under-test plane. The eBook emphasizes measuring relationships between channels—not simply evaluating each RF path independently—because relative phase, delay, amplitude, correlation, and cross-coupling directly affect spatial multiplexing and beamforming performance.
A dedicated section maps MIMO measurement requirements to Keysight test solutions. It discusses multi-channel vector signal generation, wideband arbitrary waveform generation, channel and network emulation, Keysight vector network analyzers, signal and spectrum analyzers, oscilloscopes, RF vector transceivers, PathWave software, and OTA and phased-array measurement solutions. The Keysight Expert XA5 signal analyzer, model SA6210A, is highlighted for its available dual-receiver architecture, up to 2 GHz analysis bandwidth, 5G NR and WLAN MIMO analysis, and cross-correlated EVM workflows. The Keysight Massive MIMO and MIMO RF Beamforming Test Accelerator S9160A addresses scalable, phase- and time-coherent testing across multiple antenna ports for beam calibration, uplink and downlink validation, multi-user beamforming, O-RAN interoperability, and connected-mode testing.
The eBook also explores MIMO applications in 5G and 5G-Advanced, Wi-Fi 7, 6G research, satellite and non-terrestrial networks, radar, electronic warfare, and advanced wireless R&D. Application-specific measurement priorities range from low EVM and simultaneous-link analysis to Doppler, beam handover, phase noise, coherent processing, high dynamic range, and wideband interference testing.
Finally, the guide provides MIMO test best practices for defining the measurement reference plane, protecting dynamic range, calibrating magnitude and phase over wide bandwidths, verifying channel alignment, using simultaneous acquisition for adaptive signals, automating repeatable workflows, and monitoring measurement drift. It concludes with emerging test implications for AI-assisted communications, distributed MIMO, intelligent surfaces, sub-terahertz systems, integrated sensing and communications, and digital twins. The result is a practical framework for building scalable MIMO test workflows from early research and design through validation, production, deployment, and future 6G development.
何をお探しですか?