Infographics
Choosing the Right Keysight ICT System – i7090 vs. i3070 for Electronics Manufacturing Test Solutions
This comprehensive guide compares Keysight’s i7090 and i3070 In-Circuit Test (ICT) systems, helping electronics manufacturers, engineers, and product managers select the best automated test solution for their Printed Circuit Board (PCB) assembly lines. Discover how the Keysight i7090 excels in high-throughput, parallel testing for small to medium boards with 20 to 500 test nodes, making it ideal for automotive sensor boards, industrial electronics, and server computing modules. The i7090’s innovative architecture enables simultaneous testing of up to 20 boards, reducing test time and increasing production efficiency.
In contrast, the Keysight i3070 is engineered for advanced applications requiring high test coverage and precision, supporting single boards with 500 to 5,000 test nodes. With the optional QD pin card (E9988GL QD), the i3070 can handle up to 5,760 test nodes, making it the preferred choice for complex automotive boards and high-density PCB assemblies. The i3070’s sequential testing approach ensures thorough validation for mission-critical electronics.
Key decision factors include test throughput versus node count, precision requirements, and cost efficiency. The i7090 offers a lower cost per core/module for high-volume production, while the i3070 provides value for high-node-count, high-complexity products. The infographic highlights real-world scenarios, such as parallel versus sequential testing, and provides data-driven comparisons of test time and maximum supported test nodes.
When selecting an ICT system, consider your application’s specific needs: prioritize the i7090 for compact, high-throughput environments, or choose the i3070 for advanced, high-precision testing. Both systems are backed by Keysight’s industry-leading expertise in electronic test and measurement, ensuring reliable performance and scalability for modern manufacturing challenges.
For more information on Keysight ICT solutions, including detailed specifications, application notes, and customer success stories, visit keysight.com/find/ICT
何をお探しですか?