Enabling the Next-Generation Patient Point of Care through Microwave Sensing Technology

白書

Microwave technology is revolutionizing patient point of care (POC) with its non-invasive and non-destructive nature. This breakthrough in sensing and imaging offers a compact size, making it an essential component of the paradigm shift toward POC. Microwave sensing technology has achieved widespread adoption in various clinical applications. Essential areas such as breast health screening, stroke detection, brain imaging, and torso scanning use this technology daily. This technology has proven to be invaluable in enhancing patient care and diagnosis.