5G Private Networks for Industry 4.0 — Part 2

白書

Wireless connectivity, edge computing capabilities, and artificial intelligence (AI) are key enablers for Industry 4.0. More broadly, they are also driving adoption of 5G in the manufacturing sector. In a 2021 survey of senior executives from 1,000 industrial organizations, the Capgemini Research Institute found that 60% of early adopters said 5G helped them increase their operational efficiency, while 43% said it made them more flexible.

5G private networks bring significant benefits to manufacturers, but the road to deployment has challenges those manufacturers and their partners must overcome to ensure network coverage, connectivity, and stability. Various deployment options, stringent requirements, and the need for control, data, and spectrum security make implementing a 5G private network a complex task. Overcoming the challenges requires a holistic view of the network lifecycle from design validation to operations.