Get More from the Network You Have

白書

A network visibility fabric is infrastructure that provides the dynamic network intelligence needed to better understand the traffic on your network. It does this by providing the ability to take traffic from anywhere on the network and deliver it to any monitoring or security tool or appliance. Along the way, a visibility fabric can remove unnecessary traffic — ensuring that only meaningful data makes it to your security and analytics devices.

A network visibility fabric can do other interesting things, including offloading compute-intensive tasks such as decryption from expensive tools, helping you interoperate with devices on different interfaces running at different speeds. It also can help you protect personally identifiable information (PII), cope with virtualization, and do load balancing.