Bench and Power Products Catalog
カタログ
The Bench and Power Products Catalog is a comprehensive guide to Keysight’s wide range of bench-friendly and system-ready instruments for various test and measurement needs. The catalog covers data acquisition, DC power supplies, AC power sources, DC electronic loads, semiconductor device analyzers, precision bench instruments, current waveform analyzers, oscilloscopes, waveform generators, digital multimeters, and more. The catalog also provides helpful information on how to choose the right product, compare features and specifications, and order online or through a local distributor.
Some of the Keysight products that are featured in the catalog are:
Keysight DAQ970A / DAQ973A data acquisition system: This is a next-generation DAQ system with a three-slot mainframe and nine plug-in modules to choose from. It offers high-speed measurements, dynamic data acquisition, wide temperature ranges, and flexible switching capabilities. It also comes with PathWave BenchVue DAQ software for easy control and automation. Learn more at: www.keysight.com/find/DAQ
Keysight E36300 Series triple-output programmable DC power supplies: These are low-noise power supplies that offer excellent performance and usability for basic to complex applications. They have three independent outputs with individual knobs and displays, low output ripple and noise, high accuracy and resolution, and various protection features. They also support PathWave BenchVue power supply software for remote control and monitoring. Learn more at: www.keysight.com/find/E36300
Keysight 3458A digital multimeter: This is an 8½-digit multimeter that offers the highest accuracy and speed in the industry. It can measure DC and AC voltage and current, resistance, frequency, period, continuity, diode, temperature, capacitance, and more. It has a fast reading rate of 100,000 readings / sec, a low noise floor of 0.05 ppm, and a large memory of 148k readings. It also supports various interfaces such as GPIB, RS232, and LAN. Learn more at: www.keysight.com/find/3458A
To contact Keysight for more information on its products, applications, or services, please visit: www.keysight.com/find/contactus