Don’t Stop with S-Parameters: 5 Essential VNA Measurements for Modern RF Devices

白書

5 Essential VNA Measurements for Modern RF Devices

As devices become more highly integrated, complete characterization requires more than simple S-parameters. In the past, engineers needed a network analyzer for S-parameters, an oscilloscope for time domain, a spectrum analyzer and signal generator for spur and harmonic measurements, and pulse generators and pulse modulators for pulsed-RF measurements. Rather than using different dedicated instruments for each type of measurement, it’s best to use one flexible instrument that can perform all of your measurements on a single connection.