Product Fact Sheets
Streamline Series P924xA USB InfiniiVision Oscilloscopes
Exceptional Performance in a Small Package
– Get the same capabilities of a benchtop scope in a small USB form factor.
– Identical UI, measurements, and automated coding as InfiniiVision benchtop instruments
– Fast 1,000,000 wfms/sec update rate
– Advanced serial decoding
– Hardware-based zone trigger
– Standard segmented memory and advanced math
– 6-in-1 instrument: protocol analysis, FRA, arbitrary waveform generator, 3-digit DVM, 8-digit counter/totalizer
– Gated FFT and peak search
何をお探しですか?