Configuration Guides
Keysight Technologies
IoT (Internet of Things) Automation Test Reference Solution
Configuration Guide
Select Software
All measurement applications, Signal Studio, and waveform pack licenses apply to all TRX modules configured in the EXM. Measurement applications that start with the “V” prefix are measurement-only applications and require waveform pack licenses for waveform playback. Applications that start with the “Y” prefix are combined measurement and waveform applications and include the same measurement capability as the corresponding “V” application, as well as unlimited waveform playback capability for the technology selected. Both “V” and “Y” applications can co-exist in the same EXM. Choose the software format according to your devices.
Software applications specific to key IoT formats
IoT Automation Software
Contact sales representative for IoT automation software selection.
One day start-up assistance
A Keysight applications engineer will get you started quickly by helping you install the modules in a chassis, configure the controller, load software and start making measurements.
Calibration services
The modular products are factory-calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate. A one year calibration cycle is recommended. The hardware products are supported by Keysight’s calibration and adjustment software. This is the same software used at Keysight’s service centers to automate calibration. The software offers compliance tests for ISO 17025:2005, ANSI/NCSL Z540.3-2006 and Measurement Uncertainty per ISO Guide to Expression of Measurement Uncertainty.
何をお探しですか?