Configuration Guides
Keysight Technologies
DDR4 Functional/Protocol Debug and Analysis Reference Solution
Configuration Guide
A. Select Options for Probing to Connect to Your System Under Test
Step 1. Select probing specific to your system under test
PS-X10-750-3PH 1
Interposer FS2510AB DDR4 288-pin DIMM interposer for logic with FS1070 conversion kit for operation over 2500 MT/s.
Requires qty (3) U4164A modules each with option U4164A-02G for data rates over 2500MT/s. (Requires qty (2) U4164A modules with option U4164A-01G for operation up to 2500MT/s)
PS-X10-650-3PH
Interposer FS2520 DDR4 4GT/s 288 pin DIMM accessory for logic analyzer.
Requires qty (3) U4164A modules for all data rates, each with option U4164A-02G for operation over 2500MT/s. (option U4164A-01G for operation up to 2500MT/s)
PS-X10-740-3PH 1
Interposer FS2512 DDR4 260-pin SODIMM interposer for logic configured for operation up to 2500 MT/s.
Requires qty (3) U4164A modules each with option U4164A-02G for data rates over 2500MT/s. (Requires qty (2) U4164A modules with option U4164A-01G for operation up to 2500MT/s)
Global warranty
Keysight Technologies provides the peace of mind that today’s high tech industry requires. Your investment is protected by Keysight’s global reach in more than 100 countries (either directly or through distributors). The warranty gives you convenient standard coverage for the country in which the product is used, eliminating the need to ship equipment back to the country of purchase. Keysight’s warranty service provides:
Express warranty
Reduce downtime with the faster repair service in the industry. The express warranty upgrades the global warranty to provide:
One day start-up assistance
A Keysight applications engineer will get you started quickly by helping you install the modules in a chassis, configure the controller, load software and start making measurements.
Calibration services
The modular products are factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate. A two year calibration cycle is recommended for the U4164A logic analyzer module.
PC Requirements
Please refer to the PC Tested Configurations with PXI/AXIe Chassis - Technical Overview, document number 5990-7632EN, for PC compatibility and requirements when hosting the M9502A or M9505A chassis from an external PC.
何をお探しですか?