Product Fact Sheets
Keysight 33600A Series Trueform Waveform Generators
Keysight Technologies, Inc. 33600A Series of waveform generators with exclusive Trueform Technology offer more capability, fidelity and flexibility than previous generation DDS waveform generators. Four new upgradeable models are available at 80 and 120 MHz with 1- and 2-channels. The 33600A Series offers a full set of standard features and an optional baseband I-Q signal player.
• 80 and 120 MHz, 1- and 2-channel models
• 2-channnel coupling and synchronization
• Trueform waveforms sequencing
• PRBS serial patterns
Key Features
• Superior signal integrity with Trueform technology provides the lowest jitter and lowest distortion
• Flexibility to select needed functionality from four new valuepriced models, with the ability to upgrade later when your needs change
• Superior user experience with intuitive front panel, complimentary software and localized online help and access to manuals from mobile devices
• BenchVue software included
Key Characteristics
• Up to 120 MHz sine wave
• Up to 100 MHz pulse
• 1 GSa/s sampling rate
• 14-bit amplitude resolution
• Up to 64 MSa per channel arb memory
• Low jitter: 1 ps, low phase noise: –125 dBc/Hz
• Low harmonic and spurious distortion
Step 1. Choose your bandwidth, and number of channels
Step 2. Tailor your generator for more demanding applications
Step 3. Upgrade your waveform generator at any time as your needs change
何をお探しですか?