Product Fact Sheets
Key features and benefits of 34465A/70A
Get more insight quickly: Truevolt DMM’s graphical capabilities such as trend and histogram charts offer more insights quickly. Both models also provide a data logging mode for easier trend analysis and a digitizing mode for capturing transients.
Measure low-power devices: The ability to measure very low current, 1 µA range with pA resolution, allows you to make measurements on very low power devices.
Maintain calibrated measurements: Auto calibration allows you to compensate for temperature drift so you can maintain measurement accuracy throughout your workday.accessories ensure maximum accuracy.
何をお探しですか?