Product Fact Sheets
Turbocharge your production line with the Keysight 34450A 5.5-digit multimeter with OLED display. With its fast speed of up to 190 readings per second, you can increase your manufacturing throughput tremendously. Get highly accurate, repeatable, and trustworthy measurements with 0.015% DCV accuracy designed to meet general industrial and educational needs.
何をお探しですか?