Product Fact Sheets
The Keysight Technologies, Inc. 33500B Series of Waveform Generators with exclusive Trueform Technology offer more capability, fidelity and flexibility than traditional DDS waveform generators. Eight new upgradeable models are available at 20 and 30 MHz with 1- and 2-channels with a full set of standard features, and optional baseband I-Q signal player.
• Sine waves with 5x lower harmonic distortion
• Pulses up to 30 MHz with 10x less jitter
• Point-by-point arbitrary waveforms with sequencing
• 16 bits of resolution with 1 mVpp to 10 Vpp amplitude
Key Characteristics
• Up to 30 MHz sine and pulse
• Jitter: < 40 ps
• THD: < 0.04%
• Amplitude ranges: 1 mVpp up to 10 Vpp
• 250 MSa/s sampling rate
• 16-bit amplitude resolution
• 1 MSa/channel memory, 16 MSa optional
Key Features
• Superior signal integrity with Trueform technology providing highest resolution and lowest distortion
• Flexibility to select needed functionality from eight new value-priced models, with ability to upgrade later when your needs change
• Superior user experience with intuitive front panel, complimentary software and localized help and manuals, and access to manuals from mobile devices
• BenchVue software included
何をお探しですか?