Product Fact Sheets
Retool your expectations in the pioneering VGA display handheld oscilloscopes with two isolated channels
The Keysight U1610A/U1620A is the pioneering handheld oscilloscope with a VGA display. This 100/200 MHz handheld oscilloscope offers a floating measurement capability with two CAT III 600 V isolated channels. With up to 2 GSa/s sampling rate and 2 Mpts memory depth, it captures more waveforms from signals such as pulse width modulated circuit, in-rush, transient, and motor start up sequences. Engineered with a benchtop-like display and dual window zoom function, it easily identifies problem areas and zoom in for more detailed analysis. With these, you can now view signals in detail and detect glitches easily.
何をお探しですか?