Product Fact Sheets
With the U1190 Series handheld clamp meters that are designed to help you work safer; it’s time to retool your expectations on Keysight’s handhelds.
Keysight Technologies, Inc. U1190 series clamp meters are packed with a wealth of features to help you work more efficiently and more safely. Housed in robust cases, each model comes with an innovative wire separator that helps you isolate and measure individual wires in a bundle. The built-in LED flashlight illuminates your test area and Vsense performs non-contact voltage detection. The clamp meters are also certified with both CAT III 600 V and CAT IV 300 V ratings to cover wider measurement categories.
何をお探しですか?