Product Fact Sheets
Retool your expectations with the new Keysight Technologies, Inc. U1230 Series Handheld DMMs- the first to combine a built-in LED flashlight, both audible and visual alerts, and non-contact AC voltage detection in one handheld.
Whether it is dark, noisy or even dangerous, the U1230 Series handheld digital multimeters (HH DMMs) keep you equipped with features that anticipate worst-case scenarios. The ergonomic shaped handheld allows you to single-handedly illuminate the test area with a built-in flashlight while selecting measurement functions using the rotary dial. For improved safety, Vsense performs non-contact voltage detection while continuity detection is made easy with the audible beeper alert and flashing backlight display alert.
Designed to fulfill the needs of handheld users working in dark, noisy or dangerous environments, Keysight Technologies, Inc. has reinvented the handheld DMM to provide:
何をお探しですか?