Product Fact Sheets
Product Fact Sheet
The Keysight Technologies, Inc. couplers consists of hybrid coupler, broadband directional coupler, single directional coupler, and dual directional coupler.
This is a complete line of coaxial single and dual port directional couplers, bridges for isolating, separating, and combining RF and microwave signals in applications such as power monitoring, source leveling, swept transmission, and reflection measurements.
Key features
- Broadband couplers maximize your operating frequency up to 50 GHz
- Excellent directivity of min 40 dB for higher measurement accuracy
- Low SWR (< 1.1 dB) minimizes mismatch errors
何をお探しですか?