Product Fact Sheets
Product Fact Sheet
The Keysight Technologies, Inc. 83036C is a broadband microwave power sampler which operates in the same fashion as a traditional coupler-detector combination, but with improved frequency response and a much smaller size.
The directional detector is designed to perform over 10 MHz to 26.5 GHz frequency band with ±1.0 dB of output voltage variation at room temperature.
The directional detector is capable of operating with greater than one watt of input power when terminated with well-matched source and load impedance. An input power derating curve is provided for calculating the maximum input power for other source and load impedance.
Superior RF performance
- Exceptional flatness +1 dB
- Extremely broadband 0.01 to 26.5 GHz
- Compact size
- Environmentally rugged
何をお探しですか?