Product Fact Sheets
Product Fact Sheet
An industry standard LCR meter
Keysight Technologies, Inc. E4980A precision LCR meter is an industry standard of high-end LCR meters which provides the best combination of accuracy, speed and versatility. Along with the widest variety of accessories, a broad range of component, semiconductor, and material measurement applications in general R&D and production environments can be addressed.
Key features
1. Accurate measurements
Exceptionally low noise at both low and high impedance to improve test quality
- 0.05% basic impedance accuracy
- Open/Short/Load compensation
- Test cable extension (1/2/4 m)
2. Fast measurement speed
Fast speed provides more throughput reducing cost of test
- 5.6 ms (SHORT), 88 ms (MED), 220 ms (LONG) @1 MHz
3. Measurement versatility
- 20 Hz to 2 MHz test frequency with 4-digit resolution
- 16 impedance parameters
- 100 uV to 2 Vrms, 1 uA to 20 mA variable test signal
- DC bias 1.5/2 V
- Auto-level control
- 201 points of programmable list sweep
- DC resistance (mandatory option)
4. Power and DC bias enhancement (Option 001)
- 0 to 20 Vrms/100 mArms test signal
- 0 to ± 40 V DC bias with 0.3 mV minimum resolution
- Second DC source controllable from 0 to ± 10 V
- DC bias current/voltage measurement capabilities
何をお探しですか?