Product Fact Sheets
Keysight’s economical SPDT switches offer 50 Ω and 75 Ω high-performance capability at a fraction of the cost.
Keysight SPDT switches provide the performance you need from DC to 40 GHz.
Features
Superior performance with guaranteed specifications to 40 GHz
Superior RF performance
Insertion loss:
Isolation:
Broad frequency range:
DC to 4, 18, 26.5, and 40 GHz
何をお探しですか?