Top 5 Reasons to Use Keysight Precision SMU Products for Solar Cell Evaluation

小冊子

 Broad range of measurement capabilities facilitate device evaluation

 We can help you: 

  • Evaluate solar cell IV characteristics using any of Keysight Technologies, Inc. precision SMU products. This gives you great lexibility to select a solution that meets your exact needs. 
  • Perform CV and Cf characterizations using the B1500A’s and B1505A’s MFCMU module. This allows you to determine important parameters such as carrier density, defect density and charge traps. 
  • Make high-speed time domain measurements using the B1500A’s WGFMU module. This enables you to evaluate solar cell transient characteristics without the need for any other external instruments. 
  • Streamline your data analysis using EasyEXPERT’s intuitive and easy-to-use test Environment 

Easy integration with other equipment to create a complete measurement solution 

We can help you: 

  •  Control other instruments and equipment over GPIB or other interfaces using EasyEXPERT software.  

 Wide product portfolio covers applications from R&D through production 

We can help you: 

  • Choose the most cost-effective solution based on your measurement needs. We have a wide variety of products, from 2-channel SMU instruments to all-inone device analyzers. 
  • Conigure a modular solution that is both lexible and expandable. The E5260A and E5270B are 8-slot modular SMU products; the B1500A and B1505A are 10-slot products and support a variety of modules in addition to standard SMUs. 
  • Solve your high current and high voltage testing needs. The B1505A can measure up to ±20 A and ±3000 V, which allows it to perform both solar cell and solar module measurement.  

 Fast, eficient and expandable parallel measurement 

We can help you: 

  • Increase solar cell IV measurement throughput. The E5260A can measure in parallel on up to 8 channels. 
  • Improve test execution speed. The E5260A program memory feature greatly speeds up repetitive measurements.  

Keysight EasyEXPERT software gets you up and running quickly 

We can help you: 

  •  Reduce your start-up costs. EasyEXPERT software meets the requirements of both beginning and experienced engineers.
  •  Improve your measurement eficiency. EasyEXPERT has built-in graphing and data analysis capabilities. 
  • Unify your test environment. Desktop EasyEXPERT is FREE and it supports all of the products shown in this lyer (measurement capabilities vary depending on product).