Product Fact Sheets
Keysight Technologies Inc. amplifiers offer ultra-broad bandwidths – such as 0.01 to 26.5 GHz, 0.045 to 50 GHz, and ranges in between. These high-performance amplifiers eliminate crossover networks and multiple power supplies from multiple narrow band amplifiers. Excellent noise figure and high gain, up to 30 dB, significantly reduces test system noise figure, thus increasing the dynamic range. High output power improves recovery of system losses and boost available power in ATE systems.
Key features
Recommended power supply
Keysight 87421A power supply, 12 VDC, 15 VDC, 25 W
Keysight 87422A power supply, 12 VDC, 15 VDC, 70 W
何をお探しですか?