AresONE 1600GE Layer 1 Validation

デモ

Keysight's AresONE 1600GE is a high-performance 1.6T Ethernet test platform designed to support validation from Layer 1 through Layer 3 for next-generation Ethernet devices, networks, and AI infrastructure. This demonstration focuses on the platform's Layer 1 validation capabilities, highlighting how engineers can monitor link health, analyze Bit Error Ratio (BER) performance, evaluate Forward Error Correction (FEC) statistics, and configure transceiver settings for high-speed Ethernet testing. The demonstration begins with a four-port 1.6T Ethernet validation setup, where active links are transmitting traffic across all connected ports. Engineers can use the platform to verify link status, monitor performance, and establish a baseline for evaluating signal integrity and overall link health. The workflow then moves into IxExplorer, Keysight's Layer 1 validation application, where detailed link information and performance statistics are available for analysis. Within IxExplorer, engineers can view key link metrics, including pre-FEC BER, one of the most important measurements for evaluating signal quality and link integrity. Pre-FEC BER provides early visibility into signal degradation and potential transmission issues before errors exceed correction thresholds. Monitoring pre-FEC BER helps engineers identify performance trends, verify link quality, and evaluate whether a system is operating within expected limits. In addition to BER analysis, the platform provides access to FEC statistics and error counters that help engineers assess error correction performance and troubleshoot potential link issues. These measurements provide valuable insight into how effectively errors are being corrected and can help identify conditions that may impact reliable data transmission. During the demonstration, all four links operate as expected, providing a view of normal system behavior and demonstrating the platform's ability to monitor performance across multiple high-speed Ethernet connections simultaneously. The demonstration also highlights the port properties interface, where engineers can access transceiver and interface configuration settings for individual ports. From this location, users can review and modify FEC settings, apply controlled link degradation, and configure additional Layer 1 test parameters used to evaluate Ethernet performance under different operating conditions. Independent port configuration provides the flexibility required to support a wide range of validation scenarios and device testing requirements. By combining link health monitoring, BER analysis, FEC statistics, transceiver configuration, and Layer 1 test controls within a single platform, AresONE 1600GE provides a comprehensive environment for high-speed Ethernet validation. These capabilities help engineers evaluate signal integrity, monitor link performance, troubleshoot connectivity issues, and validate Ethernet devices operating at next-generation data rates. With integrated visibility into key Layer 1 metrics and flexible test configuration options, AresONE 1600GE helps streamline validation workflows and improve confidence in the performance and reliability of high-speed Ethernet technologies.