Topic Overviews
6G represents more than the next generation of wireless communications. It is an evolution toward increasingly intelligent, connected, and adaptive systems that will bring together advanced wireless technologies, artificial intelligence, computing, sensing, and connectivity to enable new capabilities and experiences.
As the wireless industry moves toward 6G, AI-native networks are expected to play an important role in how future communications systems are designed and operated. These networks will need to support increasingly complex applications and connected environments while delivering the performance, reliability, and intelligence required for next-generation use cases.
Turning the vision for 6G into reality will require extensive research, development, testing, measurement, and validation. Engineers must be able to evaluate emerging technologies and system behaviors in controlled environments before they can be confidently deployed in real-world networks. Advanced test and measurement capabilities help researchers and engineers understand performance, identify challenges, and validate technologies as 6G evolves from early concepts toward implementation.
Keysight provides design, emulation, test, and measurement capabilities that help the wireless ecosystem explore and validate emerging 6G technologies. By enabling engineers to test complex systems and evaluate performance across evolving wireless environments, Keysight supports the industry's efforts to transform 6G research and innovation into practical, reliable technologies.
The future of wireless will depend not only on new technologies, but also on the ability to test, validate, and orchestrate them with confidence as the industry advances toward 6G.
何をお探しですか?