Webinars
6G technology requires employs sub-THz frequencies (100GHz to 300GHz) to deliver data rates which are 50x that of 5G. Dense deployment of 6G base stations with integrated phased array beamforming places huge demands for integrated 6G RF modules. Unlike traditional RF & microwave design flows that revolve around separate technologies (Si & III-V RF chips, chip packaging, PCB and printed antennas), the parasitics effects at 6G frequencies and multiple stringent specs that must be simultaneously met requires a complete revamp of the RF & microwave design workflow to enable co-designing and co-optimizing chip, off-chip packaging, and integrated antennas together.
This webinar provides you the knowledge to plan for the optimal deployment of RF & microwave EDA design methodologies for Advanced 5G & 6G that must include the fast-evolving capabilities of AI and to mitigate the scarcity of RF talents from retiring experienced RF engineers.
Participants will learn how:
This webinar is ideal for current and future RF-MW-mmW circuit designers who need the prerequisite knowledge to use new AI enabled RFMW workflows to accomplish designs that were not possible before.
何をお探しですか?