Introducing the Keysight DM34460A and DM34461A Series 6½-digit Truevolt Digital Multimeters

ビデオ

The Keysight DM34460A Series Digital Multimeters are designed to deliver accurate, confident, and reliable measurements for engineers and technicians who need dependable bench instrumentation for everyday test and measurement tasks. This introductory video provides an overview of the DM34460A series, highlighting its user-friendly interface, core measurement capabilities, connectivity options, and the key differences between the DM34460A and DM34461A models.

 

At the front of the instrument, the DM34460A series features a large 7-inch color display that presents measurement data clearly and intuitively. The screen is paired with soft keys, enabling quick access to commonly used measurement functions and settings. This design allows users to view voltage, current, resistance, and temperature measurements at a glance, reducing setup time and helping engineers focus on their test objectives rather than instrument configuration.

 

The multimeter is built to support a wide range of essential electrical measurements, making it suitable for general-purpose bench use across R&D labs, manufacturing environments, and service applications. By consolidating multiple measurement types into a single instrument with a clear, modern interface, the DM34460A series simplifies daily workflows while maintaining measurement confidence.

 

From a connectivity and integration perspective, the DM34460A series is equipped to support both local operation and remote control. On the rear panel, users have access to LAN and USB host ports, enabling seamless connection to PCs, test systems, and automated setups. These interfaces support remote control and data logging, making it easier to integrate the multimeter into automated test environments or capture measurement data for analysis and documentation.

 

In addition to connectivity, the rear panel also includes a security lock slot and the power input, reflecting a design that considers both usability and practical deployment in shared lab or production environments. This combination of front-panel ease of use and rear-panel connectivity ensures the DM34460A series fits naturally into both standalone and system-level test setups.

 

The video also clearly explains the key distinction between the two models in the series. The DM34460A is positioned as a solid 6½-digit digital multimeter, intended for everyday, reliable measurements where accuracy and consistency are essential. It is well suited for engineers who need a dependable bench DMM without advanced digitizing requirements.

 

For users who require more advanced data capture capabilities, the DM34461A adds a built-in digitizer with a sampling rate of up to 50,000 samples per second, along with 2 MB of internal memory for data logging. This enhancement enables the DM34461A to capture and store measurement data at higher speeds, making it a strong choice for applications that involve dynamic signals or require deeper analysis beyond static measurements.

 

By offering two models within the same family, Keysight allows users to select the instrument that best matches their technical and budget requirements — whether that means a straightforward, high-quality digital multimeter or a more advanced solution with digitizing and logging capabilities.

 

Overall, the DM34460A series is positioned as a versatile, modern digital multimeter platform that balances ease of use, measurement confidence, and system connectivity. With its large color display, intuitive soft-key interface, comprehensive measurement support, and optional digitizer functionality, the series addresses the needs of both general-purpose and more advanced test scenarios. Whether used as a standalone bench instrument or integrated into an automated test setup, the DM34460A and DM34461A provide engineers with the tools they need to measure accurately and work efficiently.