Keysight Essential Benchtop DC Power Supplies

ビデオ

This video introduces Keysight Essential Benchtop DC Power Supplies, an ideal solution for teaching labs, electronics education, and general‑purpose circuit development. These triple‑output supplies offer a compact form factor and provide three independent channels, allowing engineers and students to power multiple circuits simultaneously. High‑accuracy, low‑noise performance ensures stable, reliable power delivery, enabling precise characterization of circuits and sensitive electronic components. With line and load regulation better than 0.01% for voltage and 0.2% for current, these supplies minimize output variation and measurement uncertainty.


Built‑in protection features—including overvoltage, overcurrent, and overtemperature protection—help safeguard devices under test from accidental damage. An intuitive 7‑inch color display with color‑coded controls simplifies operation, enabling users to easily correlate on‑screen readings with output channels. Keysight Power Supply Control and Automation Software enables remote setup, control, data capture, and integration into automated workflows, making these bench supplies flexible for both educational and professional environments.


With up to 90 W of total output power, and up to 30 V and 5 A per channel depending on configuration, Keysight Essential Benchtop DC Power Supplies deliver the fundamental capabilities required for learning, experimentation, troubleshooting, and electronic design basics. Their combination of precision, ease of use, and built‑in protection makes them an excellent choice for entry‑level power needs across academic labs and R&D benches.
 

Key features include:

  • Triple Output Channels: Power multiple circuits or subsystems simultaneously with three independent outputs.
  • High Accuracy & Low Noise: Line/load regulation <0.01% for voltage and <0.2% for current ensures stable, precise power delivery.
  • Built‑In Protection: Overvoltage, overcurrent, and overtemperature protection safeguard sensitive devices under test.
  • Intuitive & Easy‑to‑Use: 7‑inch color display with user‑friendly, color‑coded controls for quick navigation and clear visibility.
  • Remote Control & Automation: Easily connect, control, and capture measurements using Keysight power supply software for lab or remote environments.
     

Essential Benchtop DC Power Supplies provide reliable, accurate, and easy‑to‑use power delivery for teaching labs and foundational electronics work. With triple outputs, built‑in protection, intuitive controls, and remote‑software integration, they support safe, flexible, and efficient testing across a wide range of basic applications.