Keysight Noise Figure Analyzers

ビデオ

This video introduces Keysight’s Noise Figure Analyzer (NFA) portfolio, engineered to deliver fast, accurate, and repeatable noise figure and gain measurements. These analyzers streamline setup and operation with integrated noise sources, automated calibration, and a built‑in USB preamplifier that automatically retrieves excess noise ratio (ENR) data to simplify the measurement process.


Designed with exceptional stability, Keysight NFAs achieve instrument uncertainty as low as ±0.02 dB and gain uncertainty of ±0.15 dB. This minimizes internal circuitry variation and ensures confidence in precision measurements across devices under test. Automated Y‑factor calibration supports up to 12 DUT setups in a single step, reducing operator interaction and significantly increasing throughput.


Beyond noise figure testing, the multimode analysis capability enables users to perform spectrum analyzer and IQ analyzer functions within the same instrument. This allows for characterization of AM noise, baseband noise, and signal impairments that directly impact EVM in digitally modulated systems.


Keysight noise figure analyzers also include a built‑in uncertainty calculator that automatically incorporates data from the noise source, preamplifier, and instrument parameters such as analyzer noise figure and input match. Additional throughput enhancements include frequency‑list measurements and sweep averaging.


Supporting frequencies up to 40 GHz with variable bandwidths up to 8 MHz, Keysight NFAs provide a fast, accurate, and scalable platform for noise figure and gain analysis across RF, microwave, and millimeter‑wave applications.