Keysight Pro Benchtop Signal Analyzers

ビデオ

This video introduces Keysight Pro Benchtop Signal Analyzers, delivering cutting‑edge measurement performance for next‑generation wireless research, photonic testing, wideband radar analysis, and high‑speed serial compliance. Pro analyzers push the limits of signal characterization with Keysight’s highest frequency ranges, ultra‑wide analysis bandwidths, and exceptionally low noise floors—enabling deep visibility into today’s most challenging RF, microwave, and millimeter‑wave signals. Engineers working in aerospace, defense, advanced communications, and semiconductor research rely on Pro analyzers for precise capture of high‑frequency events, broadband emissions, and time‑variant behaviors.

Pro series analyzers provide up to 110 GHz of maximum frequency and up to 4 GHz analysis bandwidth—supporting multi‑signal capture, wideband signal evaluation, and next‑generation modulation analysis. An optional noise floor extension enhances sensitivity for detecting weak signals, while optimized RF and microwave converter architectures ensure high signal purity and minimal distortion. These analyzers are compatible with more than 75 measurement applications including vector signal analysis, modulation analysis, noise power ratio, time‑domain analysis, noise figure, PA measurements, and 5G NR. With support for compliance, debugging, and application‑specific workflows, Pro analyzers are ideal for system‑level validation and high‑performance research environments.
 

Key features include:

  • High Frequency Range: Up to 110 GHz enables precise characterization of advanced communication systems, radar platforms, and aerospace applications.
  • Ultra‑Wide Bandwidth: Up to 4 GHz analysis bandwidth allows simultaneous capture of multiple signals for wideband wireless and radar testing.
  • Low Noise Floor: Optional noise floor extension improves weak‑signal detection using two‑stage filter processing for exceptional sensitivity.
  • High Signal Purity: Advanced RF and microwave converter design ensures highly accurate measurements in demanding environments.
  • Extensive Measurement Applications: Access more than 75 tools including VSA, modulation analysis, NPR, noise figure, PA testing, group delay, and 5G NR.
     

Pro Benchtop Signal Analyzers deliver unmatched frequency coverage, wideband capability, low noise, and advanced measurement tools for the most demanding RF and microwave research. Engineers developing next‑generation wireless, radar, photonic, and high‑speed digital systems count on Keysight Pro analyzers for absolute performance, accuracy, and deep signal insight.