Webinars
In this webinar, Keysight takes a look at the many aspects of satellite and cellular-assisted positioning technologies required for location-aware devices, applications, and services. We discuss requirements across standards bodies and carriers, capabilities needed to assure superior performance and accuracy, the challenges associated with comprehensive testing, and solutions to address these testing challenges.
Topics covered:
Quick glance at a 5G Network Digital Twin
The value of emulation/simulation environments to validate performance of 5G and location services
A focus on location technologies at an educational level
What is GNSS?
Update on GNSS technology, including L1 and L5 bands
Different testing approaches
GNSS + other sensors
Vulnerabilities testing
Realistic testing environment
What is assisted GNSS?
Hybrid technologies
3GPP, FCC and carrier specifications
Implications for E911
5G considerations for positioning
Summary
As we approach 5G, difficulty in navigating new technologies will increase exponentially.
Increased expectations for flawless, differentiated performance
More complex but we still need to deploy in record time
Meanwhile, costs are continually under pressure
Emulation and simulation of network elements and end-to-end will be critical
Benefits of choosing A-GNSS
Improves acquisition speed (Time to First Fix -TTFF)
With fast TTFF, it just takes seconds from user’s push for a position fix
Reduces power consumption
GPS receiver does not need to decode navigation data
Less time looking for satellites
Improves signal level (code phase tracking)
Around 25dB
Allows operation in traditionally challenging GNSS environments
Heavy foliage, indoors, urban canyons
Introducing the Keysight 8100 Mobile Device Test System:
A single automated solution for the entire product lifecycle: R&D, conformance, benchmarking, assurance, and regression
Addresses the requirements of leading network operators
Reduce time to market with faster issue resolution
Built with experience and expertise
Results you can trust
何をお探しですか?